IESNA:LM-63-2002
[TEST]P1643810
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6E-840-U-T1
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 373W 80CRI 4000K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.10A 372.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44910.7
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 372.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 89 90 95 105 115 125 135 145 155 165 175 180 
7537.8 7560.4 7773.3 7979.7 8137.7 8228.0 8166.8 7873.2 7466.8 7099.1 6686.3 6263.8 5892.8 5534.8 5083.3 
4667.2 4193.0 3712.5 3248.0 2725.5 2261.0 1828.8 1477.2 1248.2 1116.0 1032.1 951.5 848.3 751.5 645.1 529.0 409.6 274.2 167.7 
61.3 0.0 0.0 
7537.8 7553.9 7770.0 7976.5 8134.5 8237.7 8186.1 7889.4 7502.3 7141.1 6725.0 6292.8 5931.5 5567.1 5141.3 
4699.4 4235.0 3773.7 3286.7 2741.6 2283.6 1851.4 1493.4 1254.7 1119.2 1032.1 951.5 851.5 754.7 658.0 545.1 425.8 280.6 170.9 
58.1 0.0 0.0 
7537.8 7537.8 7734.5 7947.4 8128.0 8253.8 8266.7 8047.4 7673.3 7321.7 6957.2 6521.8 6141.2 5796.1 5399.3 
4970.4 4525.3 4051.1 3564.1 3028.7 2509.4 2032.0 1615.9 1338.5 1157.9 1064.4 974.1 867.6 777.3 674.1 564.4 448.3 300.0 177.4 
54.8 0.0 0.0 
7537.8 7586.2 7763.6 7999.0 8202.2 8389.3 8511.9 8421.6 8195.8 7899.0 7547.5 7150.7 6754.0 6363.7 5989.6 
5567.1 5115.5 4628.5 4109.2 3551.2 2957.7 2390.0 1896.5 1509.5 1264.4 1125.7 1025.7 922.5 812.8 712.8 603.2 483.8 341.9 
203.2 71.0 3.2 0.0 
7537.8 7576.5 7731.3 7973.2 8208.7 8457.0 8698.9 8834.4 8811.8 8660.2 8399.0 8057.1 7682.9 7286.2 6912.1 
6518.6 6067.0 5580.0 5022.0 4444.6 3738.3 3089.9 2432.0 1899.8 1499.8 1245.0 1090.2 980.5 861.2 741.8 622.5 496.7 364.5 
212.9 83.9 6.5 0.0 
7537.8 7579.7 7708.7 7947.4 8218.4 8521.5 8844.1 9169.9 9395.6 9453.7 9408.5 9324.7 9157.0 8898.9 8557.0 
8170.0 7763.6 7266.9 6673.4 6012.2 5228.4 4335.0 3448.0 2657.7 2028.8 1561.1 1274.0 1064.4 919.2 783.8 638.6 516.1 
377.4 225.8 96.8 6.5 0.0 
7537.8 7599.1 7705.5 7918.4 8205.5 8537.7 8905.4 9269.8 9663.3 10060.1 10398.7 10666.4 10885.8 11082.5 11224.4 
11237.3 11114.8 10789.0 10266.5 9518.2 8586.1 7431.4 6067.0 4683.3 3431.8 2522.3 1893.3 1435.3 1122.4 916.0 754.7 577.3 
425.8 277.4 129.0 12.9 0.0 
7537.8 7586.2 7673.3 7853.9 8095.8 8447.4 8831.2 9224.7 9647.2 10102.0 10589.0 11124.5 11695.4 12366.2 13146.8 
13956.4 14711.1 15430.4 16120.6 16736.7 17097.9 17014.1 16262.5 14488.6 11663.1 8376.4 5402.6 3654.4 2519.0 1632.1 1164.4 
841.8 574.1 351.6 177.4 25.8 0.0 
7537.8 7563.6 7647.5 7792.6 7989.4 8270.0 8602.2 8969.9 9369.8 9734.3 10147.2 10553.6 11021.2 11714.7 12663.0 
13862.8 15120.7 16717.3 18613.9 20697.5 23352.0 26045.2 29035.2 32170.3 35418.3 37750.3 38895.3 36518.2 26580.6 
15465.9 7441.0 3564.1 1548.2 738.6 322.5 77.4 0.0 
7537.8 7524.9 7605.5 7731.3 7915.2 8163.5 8424.8 8753.8 9037.6 9321.5 9647.2 9873.0 10127.8 10601.9 11301.9 
12192.1 13108.1 14169.3 15782.0 17917.2 20829.7 24445.4 29167.4 35192.5 42730.3 50932.5 57789.8 59686.3 49710.1 
31976.8 16204.5 7183.0 2883.5 3277.0 2251.3 841.8 0.0 
7537.8 7579.7 7663.6 7795.8 7979.7 8240.9 8511.9 8837.6 9137.6 9402.1 9721.4 9924.6 10169.7 10601.9 11305.1 
12198.5 13072.6 14082.2 15656.2 17701.1 20455.6 23900.3 27993.4 33263.7 40085.5 48303.8 57206.0 62640.8 56009.3 
37024.5 18452.6 7744.2 2857.7 3757.6 2519.0 577.3 0.0 
7537.8 7563.6 7650.7 7782.9 7966.8 8218.4 8492.5 8821.5 9131.2 9415.0 9724.6 9937.5 10182.6 10627.7 11343.8 
12246.9 13088.7 14143.4 15746.5 17746.2 20555.6 23977.7 28270.8 33586.3 40601.5 48942.5 57515.6 62579.5 55428.8 
36660.1 18246.2 7605.5 2867.4 3835.0 2483.6 506.4 0.0 
7537.8 7528.1 7628.1 7763.6 7973.2 8250.6 8550.6 8908.6 9269.8 9592.4 9976.2 10253.6 10585.8 11134.1 11937.3 
12985.5 13998.3 15353.0 17249.5 19620.2 23068.2 27396.7 32579.9 39292.0 46417.0 52887.1 56977.0 56112.6 45468.7 
29586.7 15540.1 6918.5 2554.5 2506.1 1780.4 596.7 0.0 
7537.8 7573.3 7702.3 7892.6 8128.0 8469.9 8866.7 9305.3 9769.8 10256.8 10824.5 11395.4 12024.3 12804.9 13901.5 
15124.0 16494.8 18081.7 19926.6 21926.4 24071.3 26390.3 28832.0 31183.3 33225.0 34495.8 33889.4 29235.2 19162.2 10189.1 
5221.9 2435.2 1151.5 564.4 254.8 77.4 0.0 
7537.8 7605.5 7757.1 7999.0 8266.7 8624.8 9063.4 9540.8 10076.2 10647.1 11189.0 11743.7 12346.9 12985.5 13698.3 
14340.2 14895.0 15375.6 15836.8 16111.0 16062.6 15482.0 14237.0 12140.5 9434.3 6425.0 4209.2 2922.2 2138.5 1483.7 1070.8 
777.3 532.2 332.2 170.9 32.3 0.0 
7537.8 7676.5 7860.3 8105.5 8408.7 8769.9 9221.5 9676.2 10092.3 10437.4 10782.6 11066.4 11240.6 11295.4 11253.5 
11137.4 10901.9 10514.9 9937.5 9060.2 8079.7 7037.9 5721.9 4302.7 3080.3 2315.8 1757.9 1393.4 1128.9 941.8 783.8 596.7 
441.9 290.3 145.1 19.4 0.0 
7537.8 7702.3 7899.0 8150.6 8453.8 8834.4 9189.2 9469.8 9627.9 9698.8 9669.8 9505.3 9263.4 8963.4 8634.4 
8273.2 7828.1 7295.9 6641.1 5950.9 5131.6 4199.5 3215.7 2454.5 1877.2 1496.6 1270.8 1116.0 977.3 832.2 667.7 538.6 
400.0 258.0 109.7 9.7 0.0 
7537.8 7708.7 7924.8 8173.2 8463.5 8763.5 8979.6 9031.2 9008.6 8869.9 8579.6 8205.5 7805.5 7421.7 7057.2 
6625.0 6208.9 5741.2 5154.2 4489.8 3741.5 2915.8 2290.0 1764.3 1457.9 1283.7 1151.5 1038.6 903.1 764.4 638.6 512.8 383.8 
235.5 96.8 9.7 0.0 
7537.8 7686.2 7908.7 8160.3 8424.8 8621.5 8660.2 8553.8 8337.7 8031.3 7650.7 7234.6 6847.6 6473.4 6034.8 
5667.1 5283.2 4809.1 4231.7 3622.1 2896.4 2273.9 1793.3 1480.5 1322.4 1199.9 1106.3 996.7 845.1 741.8 629.0 512.8 370.9 
225.8 90.3 3.2 0.0 
7537.8 7686.2 7918.4 8163.5 8392.5 8489.3 8399.0 8189.3 7879.7 7505.5 7054.0 6641.1 6257.3 5857.4 5447.7 
5080.0 4683.3 4186.6 3641.5 3031.9 2402.9 1906.2 1541.7 1361.1 1228.9 1145.0 1057.9 916.0 812.8 703.1 596.7 477.4 341.9 
209.7 80.6 0.0 0.0 
7537.8 7647.5 7892.6 8131.3 8334.5 8389.3 8250.6 7989.4 7634.6 7218.5 6760.5 6363.7 5957.3 5557.4 5167.1 
4796.2 4383.3 3915.7 3364.1 2719.0 2177.2 1744.9 1445.0 1303.1 1190.2 1122.4 1035.4 896.7 793.5 683.8 570.9 448.3 306.4 193.5 
71.0 0.0 0.0 
7537.8 7653.9 7899.0 8140.9 8337.7 8376.4 8221.6 7950.6 7583.0 7173.3 6728.2 6318.6 5925.1 5512.2 5122.0 
4770.4 4325.3 3844.7 3309.3 2693.2 2141.7 1715.9 1432.1 1299.8 1187.0 1119.2 1035.4 896.7 790.2 680.6 564.4 435.4 287.1 180.6 
64.5 0.0 0.0 
